(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slim Stocker S × 6 Tiers 180 × 400 × 850 mm

Slim Stocker S × 6 Tiers 180 × 400 × 850 mm

Standard Unit Price:
1,245,570 IDR
Days to Ship :
8 Day(s) or more

[Features]
·You can check the contents with the semi-transparent drawer.
[Product Specifications]
·Part number: 442638
·Number of drawers: S × 6
·Size (mm): 180 × 400 × 850
·Materials: PP (Polypropylene)
·Drawer Inner Dimensions: 127 × 360.5 × 116 mm

Basic Specifications

  • AS ONE Part Number
    3-5117-01
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,245,570 IDR

Part Number : 442638
Days to Ship 8 Day(s) or more
Standard Unit Price 1,245,570 IDR

Specificationtitle

  • AS ONE Part Number
    3-5117-01

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support