(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
W11C-A6112 W11 Type Cart W11C-A6112

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

W11C-A6112 W11 Type Cart
Part Number: W11C-A6112

Standard Unit Price: 38,585,228 IDR Special Price 38,585,228 IDR
Days to Ship: 22 Day(s) or more

[Features]
·It is an ALL stainless cart made of SUS304 stainless steel except the casters
[Product Specifications]
·Size (Nominal size): D610 × W1220 × H950
·Number of Levels: 3 tiers
·Materials: Upper shelf (guarded board shelf)/ SUS304 middle (mesh rack)/ SUS304 lower (guarded board shelf)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) L top handle / SUS304
·Caster: ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specificationtitle

  • AS ONE Part Number
    61-3797-50

Tech Support