(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Folding Container Platform Truck

Click this image to zoom it.

Move the mouse over the image to zoom

Folding Container Platform Truck

Standard Unit Price:
7,749,144 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Stores folding computers properly and transports them easily
·Two folding containers, which are essential for transporting goods, fit neatly.
·A stopper is attached to the top plate to prevent the container from falling, etc.

(i)Caution

  • Folding container is not included.
  • The platform truck cannot be folded.

Basic Specifications

  • Product Type
    Dolly cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • JAN Code
    4589638171369
  • Detailed Specifications 1
    ·Part number: CC-1; Size (mm): 588 × 856 × 898; Weight (kg): 28; Materials: Steel (melamine baked coating finish); Casters: ø100 mm rubber (2 wheels with stopper)
  • Detailed Specifications 2
    ·Load Capacity: 150 kg; Effective loading size: 767 × 545 mm; Assembled type / * The platform truck cannot be folded. · * Folding container is not included.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
7,749,144 IDR

Part Number : 7-3083-01
Days to Ship 8 Day(s) or more
Standard Unit Price 7,749,144 IDR

Specificationtitle

  • Product Type
    Dolly cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • JAN Code
    4589638171369
  • Detailed Specifications 1
    ·Part number: CC-1; Size (mm): 588 × 856 × 898; Weight (kg): 28; Materials: Steel (melamine baked coating finish); Casters: ø100 mm rubber (2 wheels with stopper)
  • Detailed Specifications 2
    ·Load Capacity: 150 kg; Effective loading size: 767 × 545 mm; Assembled type / * The platform truck cannot be folded. · * Folding container is not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

External appearance example

Folding Container Platform Truck external appearance example 1

 

Usage examples

Folding Container Platform Truck usage example 1

 


Tech Support