(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Door Type Wire Mesh Platform Truck NK Series

Click this image to zoom it.

Move the mouse over the image to zoom

Double Door Type Wire Mesh Platform Truck NK Series

Standard Unit Price:
14,075,301 IDR-
Days to Ship :
19 Day(s) or more

[Features]
·The double door at the time of opening opens wide to the side and does not interfere with the loading and unloading of the load.
·Uses gray BR wheels that are gentle on the floor.
·Since the handbrake type can be driven by grasping the lock lever of the handwheel, there is no accident of forgetting to apply the brake.

Basic Specifications

Details

Part Number
JAN Code

Refine by

  • 4542330651078
  • 4542330653074
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
4542330651078
19 Day(s) or more
14,075,301 IDR

Part Number : 1-6290-03
Days to Ship 19 Day(s) or more
Standard Unit Price 14,075,301 IDR

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • JAN Code
    4542330651078
  • Detailed Specifications 1
    ·Load weight (kg): 150; Foot brake: Hand type; Loading platform material: Steel; Casters: ø100 mm diene rubber wheels
  • Detailed Specifications 2
    ·Size: 740 × 480 × 835 mm; Wire mesh inner dimensions: 665 × 440 × 455 mm; Floor height: 145 mm; Weight: 21.6 kg
4542330653074
19 Day(s) or more
18,633,999 IDR

Part Number : 1-6290-04
Days to Ship 19 Day(s) or more
Standard Unit Price 18,633,999 IDR

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • JAN Code
    4542330653074
  • Detailed Specifications 1
    ·Load weight (kg): 300; Foot brake: Hand type; Loading platform material: Steel; Casters: ø130 mm wheels with diene bearings
  • Detailed Specifications 2
    ·Size: 915 × 615 × 835 mm; Wire mesh inner dimensions: 825 × 570 × 455 mm; Floor height: 205 mm; Weight: 33.6 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

External appearance example

Double Door Type Wire Mesh Platform Truck NK Series external appearance example 1

 

Usage examples

Double Door Type Wire Mesh Platform Truck NK Series usage example 1

 

Double Door Type Wire Mesh Platform Truck NK Series usage example 2

 


Tech Support