(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Biohazard Box (Infectious Waste Box) Dedicated for Solids

Click this image to zoom it.

Move the mouse over the image to zoom

Biohazard Box (Infectious Waste Box) Dedicated for Solids

Standard Unit Price:
1,441,537 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Because it is used up, it is effective in reducing the risk of secondary infection.
·It is a single-action bottom type that can be used immediately after taking it out.
·The lid is a "fit-in" locking mechanism that cannot be easily opened once it is closed.
·Since the lid and handle do not pop up, you can save the trouble of making creases.
·Two-layer structure type of outer box and bag

(i)Caution

  • A cardboard stand (8-8850-01/03) can be used as the stand.

Basic Specifications

  • JAN Code
    4580110268393
  • Detailed Specifications 1
    ·Part number: ORG50; Biohazard mark: Orange / dedicated for solids; Capacity: 50 L; Quantity: 10 boxes
  • Detailed Specifications 2
    ·Set Contents: Outer box, transparent bag (90 L), cable tie; Materials: Outer box / K6 reinforced core cardboard, transparent bag / metallocene blended high-strength polyethylene / outer box size (W × D × H): 340 × 320 × 460 mm / * A cardboard stand (8-8850-01/03) can be used as the stand.
  • Capacity
    1 box (10 sets)
Part Number
Capacity

Refine by

  • 1 box (10 sets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (10 sets)
8 Day(s) or more
1,441,537 IDR

Part Number : 8-9742-02
Days to Ship 8 Day(s) or more
Standard Unit Price 1,441,537 IDR
Quantity 1 box (10 sets)

Specificationtitle

  • JAN Code
    4580110268393
  • Detailed Specifications 1
    ·Part number: ORG50; Biohazard mark: Orange / dedicated for solids; Capacity: 50 L; Quantity: 10 boxes
  • Detailed Specifications 2
    ·Set Contents: Outer box, transparent bag (90 L), cable tie; Materials: Outer box / K6 reinforced core cardboard, transparent bag / metallocene blended high-strength polyethylene / outer box size (W × D × H): 340 × 320 × 460 mm / * A cardboard stand (8-8850-01/03) can be used as the stand.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support