(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO HSS-Co.8 Ball Nose End Mills Series HY-PRO EBD

Part Number

Configured Part Number is shown.

H80805

 
Part Number
H80805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

332,143 IDR

1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Blade length (ℓ)(mm) 10 Overall Length (L)(mm) 80 Shank diameter (d)(mm) 6
Tool No. H80805 Dc(mm) R 2.5 x 5 Material HSS with 8% Cobalt

Please check the type/dimensions/specifications of the part H80805 in the HY-PRO HSS-Co.8 Ball Nose End Mills Series HY-PRO EBD series.

Tech Support