(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO HSS-Co.8 Ball Nose End Mills with V Coating Series HY-PRO V-EBD

Part Number

Configured Part Number is shown.

H683090

 
Part Number
H683090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,801,572 IDR

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Blade length (ℓ)(mm) 55 Overall Length (L)(mm) 180 Shank diameter (d)(mm) 25
Tool No. H688212 Dc(mm) R15 X 30 Material HSS with 8% Cobalt
Surface Treatment V coating

Please check the type/dimensions/specifications of the part H683090 in the HY-PRO HSS-Co.8 Ball Nose End Mills with V Coating Series HY-PRO V-EBD series.

Tech Support