(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hypro Carbide End Mill Ball Nose with Coating Series TA-SMG-EBD

Part Number

Configured Part Number is shown.

 
Part Number
S610010
S610015
S610020
S610025
S610030
S610035
S610040
S610045
S610050
S610060
S610070
S610080
S610090
S610100
S610110
S610120
S610140
S610160
S610180
S610200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No. Dc
(mm)

277,715 IDR

1 Piece(s) 2 Day(s) 2.5504S610010R0.5 x 1

261,858 IDR

1 Piece(s) 2 Day(s) 4504S610015R0.95 x 1.5

261,858 IDR

1 Piece(s) 2 Day(s) 5506S610020R1 x 2.0

261,858 IDR

1 Piece(s) 2 Day(s) 6606S610025R1.25 x 2.5

261,858 IDR

1 Piece(s) 2 Day(s) 8606S610030R1.5 x 3.0

328,715 IDR

1 Piece(s) 2 Day(s) 8706S610035R1.75 x 3.5

328,715 IDR

1 Piece(s) 2 Day(s) 8706S610040R2 x 4.0

357,572 IDR

1 Piece(s) 2 Day(s) 10806S610045R2.25 x 4.5

357,572 IDR

1 Piece(s) 2 Day(s) 10806S610050R2.5 x 5.0

447,572 IDR

1 Piece(s) 2 Day(s) 12906S610060R3 x 6.0

681,572 IDR

1 Piece(s) 2 Day(s) 14906S610070R3.5 x 7.0

734,572 IDR

1 Piece(s) 2 Day(s) 141008S610080R4 x 8.0

963,858 IDR

1 Piece(s) 2 Day(s) 181008S610090R4.5 x 9.0

963,858 IDR

1 Piece(s) 2 Day(s) 1810010S610100R5 x 10.0

1,202,572 IDR

1 Piece(s) 2 Day(s) 2210010S610110R5.5 x 11.0

1,403,143 IDR

1 Piece(s) 2 Day(s) 2211012S610120R6 x 12.0

2,882,286 IDR

1 Piece(s) 2 Day(s) 2611012S610140R7 x 14.0

3,482,143 IDR

1 Piece(s) 2 Day(s) 3014016S610160R8 x 16.0

5,283,572 IDR

1 Piece(s) 2 Day(s) 3414020S610180R9 x 18.0

5,884,429 IDR

1 Piece(s) 2 Day(s) 3816020S610200R10 x 20.0

Loading...

  1. 1

Basic Information

Material Tungsten carbide Surface Treatment TiAIN Coating Shank Suitable for the shrink holder system

Tech Support