(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO Carbide End Mills 4 Flute Short with Coating Series_TA-SMG-EMS

Part Number

Configured Part Number is shown.

 
Part Number
S640010
S640015
S640020
S640025
S640030
S640035
S640040
S640045
S640050
S640060
S640070
S640080
S640090
S640100
S640110
S640120
S640140
S640160
S640180
S640200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)

249,858 IDR

1 Piece(s) 2 Day(s) 2.54401

235,858 IDR

1 Piece(s) 2 Day(s) 44401.5

235,858 IDR

1 Piece(s) 2 Day(s) 64402

235,858 IDR

1 Piece(s) 2 Day(s) 84402.5

235,858 IDR

1 Piece(s) 2 Day(s) 86453

293,429 IDR

1 Piece(s) 2 Day(s) 106453.5

293,429 IDR

1 Piece(s) 2 Day(s) 116454

318,572 IDR

1 Piece(s) 2 Day(s) 116454.5

318,572 IDR

1 Piece(s) 2 Day(s) 136505

396,572 IDR

1 Piece(s) 2 Day(s) 136506

609,143 IDR

1 Piece(s) 2 Day(s) 168607

655,572 IDR

1 Piece(s) 2 Day(s) 198608

931,429 IDR

1 Piece(s) 2 Day(s) 1910709

931,429 IDR

1 Piece(s) 2 Day(s) 22107010

1,077,143 IDR

1 Piece(s) 2 Day(s) 22127511

1,251,715 IDR

1 Piece(s) 2 Day(s) 26127512

2,281,572 IDR

1 Piece(s) 2 Day(s) 26168514

2,311,286 IDR

1 Piece(s) 2 Day(s) 321610016

3,062,429 IDR

1 Piece(s) 2 Day(s) 321810018

3,827,572 IDR

1 Piece(s) 2 Day(s) 382010520

Loading...

  1. 1

Basic Information

Coating TiAlN Material Tungsten Carbide Shank Suitable for the shrink holder system

Tech Support