(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO Carbide Drills 3D High Performance Type with Internal Coolant_HYP-HPO-GDS-3D

Part Number

Configured Part Number is shown.

 
Part Number
311303001
311303101
311303201
311303301
311303401
311303501
311303601
311303701
311303801
311303901
311304001
311304101
311304201
311304301
311304401
311304501
311304601
311304651
311304701
311304801
311304901
311305001
311305101
311305201
311305301
311305401
311305501
311305601
311305701
311305801
311305901
311306001
311306101
311306201
311306301
311306401
311306501
311306601
311306701
311306801
311306901
311307001
311307101
311307201
311307301
311307401
311307501
311307601
311307701
311307801
311307901
311308001
311308101
311308201
311308301
311308401
311308501
311308601
311308701
311308801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)

749,715 IDR

1 Piece(s) 2 Day(s) 206231130300136

749,715 IDR

1 Piece(s) 2 Day(s) 20623113031013.16

749,715 IDR

1 Piece(s) 2 Day(s) 20623113032013.26

749,715 IDR

1 Piece(s) 2 Day(s) 20623113033013.36

749,715 IDR

1 Piece(s) 2 Day(s) 20623113034013.46

749,715 IDR

1 Piece(s) 2 Day(s) 20623113035013.56

749,715 IDR

1 Piece(s) 2 Day(s) 20623113036013.66

749,715 IDR

1 Piece(s) 2 Day(s) 20623113037013.76

749,715 IDR

1 Piece(s) 2 Day(s) 24663113038013.86

749,715 IDR

1 Piece(s) 2 Day(s) 24663113039013.96

749,715 IDR

1 Piece(s) 2 Day(s) 246631130400146

749,715 IDR

1 Piece(s) 2 Day(s) 24663113041014.16

749,715 IDR

1 Piece(s) 2 Day(s) 24663113042014.26

749,715 IDR

1 Piece(s) 2 Day(s) 24663113043014.36

749,715 IDR

1 Piece(s) 2 Day(s) 24663113044014.46

749,715 IDR

1 Piece(s) 2 Day(s) 24663113045014.56

749,715 IDR

1 Piece(s) 2 Day(s) 24663113046014.66

749,715 IDR

1 Piece(s) 90 Day(s) 24663113046514.26

749,715 IDR

1 Piece(s) 2 Day(s) 24663113047014.76

749,715 IDR

1 Piece(s) 2 Day(s) 28663113048014.86

749,715 IDR

1 Piece(s) 2 Day(s) 28663113049014.96

749,715 IDR

1 Piece(s) 2 Day(s) 286631130500156

749,715 IDR

1 Piece(s) 2 Day(s) 28663113051015.16

749,715 IDR

1 Piece(s) 2 Day(s) 28663113052015.26

749,715 IDR

1 Piece(s) 2 Day(s) 28663113053015.36

749,715 IDR

1 Piece(s) 2 Day(s) 28663113054015.46

749,715 IDR

1 Piece(s) 2 Day(s) 28663113055015.56

749,715 IDR

1 Piece(s) 2 Day(s) 28663113056015.66

749,715 IDR

1 Piece(s) 2 Day(s) 28663113057015.76

749,715 IDR

1 Piece(s) 2 Day(s) 28663113058015.86

749,715 IDR

1 Piece(s) 2 Day(s) 28663113059015.96

749,715 IDR

1 Piece(s) 2 Day(s) 286631130600166

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113061016.18

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113062016.28

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113063016.38

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113064016.48

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113065016.58

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113066016.68

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113067016.78

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113068016.88

1,048,715 IDR

1 Piece(s) 2 Day(s) 34793113069016.98

1,048,715 IDR

1 Piece(s) 2 Day(s) 347931130700178

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113071017.18

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113072017.28

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113073017.38

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113074017.48

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113075017.58

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113076017.68

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113077017.78

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113078017.88

1,142,858 IDR

1 Piece(s) 2 Day(s) 41793113079017.98

1,142,858 IDR

1 Piece(s) 2 Day(s) 417931130800188

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113081018.110

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113082018.210

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113083018.310

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113084018.410

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113085018.510

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113086018.610

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113087018.710

1,515,858 IDR

1 Piece(s) 2 Day(s) 47893113088018.810

Loading...

Basic Information

Material Type Tungsten Carbide Surface Treatment WDI Coating Shank Suitable for shrink holder system
Helix Angle(°) 30 Tolerance m7

Tech Support