(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO HSS-Co.8 Roughing End Mills Series HY-PRO EX-REEL

Part Number

Configured Part Number is shown.

 
Part Number
H80846
H80847
H80848
H80849
H80853
H80854
H80856
H80858
H80860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No Dc
(mm)

483,572 IDR

1 Piece(s) 2 Day(s) 24668H808466

516,429 IDR

1 Piece(s) 7 Day(s) 301080H808477

516,429 IDR

1 Piece(s) 2 Day(s) 381088H808488

651,000 IDR

1 Piece(s) 7 Day(s) 381088H808499

1,009,715 IDR

1 Piece(s) 7 Day(s) 5312110H8085313

1,009,715 IDR

1 Piece(s) 2 Day(s) 5312110H8085414

1,167,429 IDR

1 Piece(s) 7 Day(s) 6316123H8085616

1,376,429 IDR

1 Piece(s) 7 Day(s) 6316123H8085818

1,411,858 IDR

1 Piece(s) 7 Day(s) 7520141H8086020

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt High-Speed Steel Z(mm) 4

Tech Support