(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HY-PRO HSS-Co.8 4 Flute Short with V Coating End Mills Series HY-PRO V-CC-EMS

Part Number

Configured Part Number is shown.

 
Part Number
H688212
H688216
H688220
H688222
H688226
H688230
H688235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No Dc
(mm)

213,429 IDR

1 Piece(s) 7 Day(s) 15860H6882126

263,000 IDR

1 Piece(s) 7 Day(s) 201060H6882168

294,000 IDR

1 Piece(s) 7 Day(s) 251070H68822010

393,286 IDR

1 Piece(s) 2 Day(s) 301280H68822212

594,286 IDR

1 Piece(s) 2 Day(s) 401695H68822616

846,715 IDR

1 Piece(s) 7 Day(s) 4520110H68823020

1,325,858 IDR

1 Piece(s) 7 Day(s) 5025120H68823525

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt High-Speed Steel Surface Coating V Coating

Tech Support