(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Glass Scraper, 110 × 37 mm

Glass Scraper, 110 × 37 mm

Standard Unit Price:
115,717 IDR
Days to Ship :
8 Day(s) or more

[Product Specifications]
·It has a shape that fits in your hand and has excellent workability.
·Blade material: Carbon steel
·5 spare blades included
·Up to 5 blades can be stored in the handle part
·Overall length: 110 mm
·Blade width: 37 mm

(i)Caution

  • The image is a representative image only.

Basic Specifications

  • Overall Length
    110mm
  • Blade material
    Carbon steel
  • Blade width
    37mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
115,717 IDR

Part Number : EA524AB-2
Days to Ship 8 Day(s) or more
Standard Unit Price 115,717 IDR

Specificationtitle

  • Overall Length
    110mm
  • Blade material
    Carbon steel
  • Blade width
    37mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support