(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Portable Light, Swivel LED Light 600 LM, Rechargeable B74B

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Portable Light, Swivel LED Light 600 LM, Rechargeable
Part Number: B74B

Standard Unit Price: 536,761 IDR Special Price 536,761 IDR
Days to Ship: 15 Day(s) or more

[Features]
· Three levels of brightness, and the direction of the light can be adjusted freely up to 90 degrees allowing you to shine the light wherever you want.
· Rechargeable type (charge by plugging the micro USB cable directly into the battery).
· The light can also be used with dry cell batteries.
· Ultra-hard aluminum body is resistant to impact.
· With a magnet for hands-free operation.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    1 (600 lm) / 7 (100 lm)
  • Power Supply
    Rechargeable Battery
  • Detailed type
    Black
  • Brightness(lm)
    600 / 250 / 100
  • Beam distance(m)
    126
  • Waterproof performance
    IP65
  • Lighting mode
    600LM / 250LM / 100LM / Strobe flash / SOS flash
  • Power supply used
    14500 lithium-ion battery (with micro USB charger) or 1 AA battery
  • JAN Code
    4941019060707
  • Specifications
    With strong magnet

Tech Support