(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Tool Multi-Purpose Pop-Up Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Tool Multi-Purpose Pop-Up Bag

Standard Unit Price:
655,385 IDR
Days to Ship :
Quote

[Features]
· Strong spring that keeps the bag standing securely by itself even without anything inside.
[Applications]
· When not in use, lock the buckles on both sides to keep compact

Basic Specifications

  • Weight(g)
    960
  • Withstand load(kg)
    20
  • Diameter(mm)
    300
  • Height(mm)
    320
  • Color
    Black and green
  • Material/Finish
    Main body: polyester, Handle: polypropylene, Spring: steel wire, Buckle: polypropylene
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
Quote
655,385 IDR

Part Number : 08114
Days to Ship Quote
Standard Unit Price 655,385 IDR

Specificationtitle

  • Weight(g)
    960
  • Withstand load(kg)
    20
  • Diameter(mm)
    300
  • Height(mm)
    320
  • Color
    Black and green
  • Material/Finish
    Main body: polyester, Handle: polypropylene, Spring: steel wire, Buckle: polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support