(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Tool Pop-Up Dust Bag For Woven Sacks 350 mm × 650 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Tool Pop-Up Dust Bag For Woven Sacks 350 mm × 650 mm

Standard Unit Price:
784,616 IDR
Days to Ship :
12 Day(s)

[Features]
· Strong spring that keeps the bag standing securely by itself even without anything inside.
[Applications]
· When not in use, lock the buckles on both sides to keep compact

Basic Specifications

  • Weight(g)
    1,245
  • Withstand load(kg)
    60
  • Diameter(mm)
    350
  • Height(mm)
    650
  • Color
    Black and green
  • Material/Finish
    Main body: polyester, Handle: polypropylene, Spring: steel wire, Buckle: polypropylene
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
12 Day(s)
784,616 IDR

Part Number : 08116
Days to Ship 12 Day(s)
Standard Unit Price 784,616 IDR

Specificationtitle

  • Weight(g)
    1,245
  • Withstand load(kg)
    60
  • Diameter(mm)
    350
  • Height(mm)
    650
  • Color
    Black and green
  • Material/Finish
    Main body: polyester, Handle: polypropylene, Spring: steel wire, Buckle: polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support