(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
THREEAXIS Vacuum Lifter, Gun-Type, Maximum Load Resistance: 8 kg

Click this image to zoom it.

Move the mouse over the image to zoom

THREEAXIS Vacuum Lifter, Gun-Type, Maximum Load Resistance: 8 kg

Standard Unit Price:
410,770 IDR
Days to Ship :
Quote

[Features]
· Easily attached by suction just by squeezing the trigger.
[Applications]
· For installation on window glass and tile.
· For removing small dents on cars.

Basic Specifications

  • Weight(g)
    160
  • Handle width(mm)
    8
  • Overall length(mm)
    70
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
Quote
410,770 IDR

Part Number : 15903
Days to Ship Quote
Standard Unit Price 410,770 IDR

Specificationtitle

  • Weight(g)
    160
  • Handle width(mm)
    8
  • Overall length(mm)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support