(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Maximum and Minimum Temperature/Humidity/Barometer

Digital Maximum and Minimum Temperature/Humidity/Barometer

[Features]
·Display Items: Temperature; Humidity
·Resolution: Temperature: 0.1°C; Humidity: 0.1%RH
·Function: Dew point calculation, upper/lower limit alarm, date/time display, maximum/minimum value display
·Power Supply: AA batteries × 4 pcs. (included)
·Size: 185 (W) × 36 (D) × 105 (H) mm
·Weight: 240 g
·Temperature/humidity graph recording for the past 12 weeks
·Stand (It can be hung on the wall)
·Measurement range: Temperature: -10/60°C; Humidity: 0/100%RH

Part Number

Configured Part Number is shown.

Part Number
EA742CD-1
EA742CD-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasurement range Resolution Display Items

7,419,107 IDR

1 Piece(s) 8 Day(s) or more Temperature: -10 to 60°C; Humidity: 0 to 100%RH, Barometric pressure: 300 to 1,200 hPaTemperature: 0.1°C; Humidity: 0.1%RH; Barometric pressure: 0.1 hPaTemperature, humidity, barometric pressure

4,661,715 IDR

1 Piece(s) 8 Day(s) or more Temperature: -10 to 60°C; Humidity: 0 to 100%RHTemperature: 0.1°C; Humidity: 0.1%RHTemperature, Humidity

Loading...

  1. 1

Basic Information

Function Dew point calculation, upper/lower limit alarm, date/time display, maximum/minimum value display Size(mm) 185(W)×36(D)×105(H)mm Weight 240g
Power Supply AA battery × 4 (included)

Tech Support