(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SOMTA PARALLEL SHANK MACHINE CHUCKING REAMERS

Part Number

Configured Part Number is shown.

 
Part Number
7010850-SO
7510200-SO
7510240-SO
7510250-SO
7510260-SO
7510270-SO
7510280-SO
7510300-SO
7510310-SO
7510320-SO
7510340-SO
7510350-SO
7510360-SO
7510380-SO
7510400-SO
7510410-SO
7510420-SO
7510430-SO
7510440-SO
7510450-SO
7510480-SO
7510490-SO
7510500-SO
7510510-SO
7510520-SO
7510530-SO
7510540-SO
7510550-SO
7510560-SO
7510570-SO
7510580-SO
7510600-SO
7510610-SO
7510620-SO
7510630-SO
7510640-SO
7510650-SO
7510660-SO
7510670-SO
7510680-SO
7510700-SO
7510710-SO
7510720-SO
7510730-SO
7510750-SO
7510780-SO
7510790-SO
7510800-SO
7510810-SO
7510820-SO
7510830-SO
7510840-SO
7510850-SO
7510860-SO
7510880-SO
7510890-SO
7510900-SO
7510910-SO
7510950-SO
7510960-SO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool Diameter
(mm)
Tip Diameter Overall Length
(mm)
Blade Length
(mm)
Tool No.

309,143 IDR

1 Piece(s) 2 Day(s) 8.5mm115587010850-SO

166,286 IDR

1 Piece(s) 2 Day(s) 22 mm49117510200-SO

262,286 IDR

1 Piece(s) 2 Day(s) 2.42.4 mm57147510240-SO

195,286 IDR

1 Piece(s) 2 Day(s) 2.52.5 mm57147510250-SO

250,286 IDR

1 Piece(s) 2 Day(s) 2.62.6 mm57147510260-SO

250,286 IDR

1 Piece(s) 2 Day(s) 2.72.7 mm61157510270-SO

250,286 IDR

1 Piece(s) 2 Day(s) 2.82.8 mm61157510280-SO

183,286 IDR

1 Piece(s) 2 Day(s) 33 mm61157510300-SO

251,858 IDR

1 Piece(s) 2 Day(s) 3.13.1 mm65167510310-SO

184,858 IDR

1 Piece(s) 2 Day(s) 3.23.2 mm65167510320-SO

252,572 IDR

1 Piece(s) 2 Day(s) 3.43.4 mm70187510340-SO

185,715 IDR

1 Piece(s) 2 Day(s) 3.53.5 mm70187510350-SO

302,715 IDR

1 Piece(s) 2 Day(s) 3.63.6 mm70187510360-SO

301,858 IDR

1 Piece(s) 2 Day(s) 3.84 mm75197510380-SO

236,429 IDR

1 Piece(s) 2 Day(s) 44 mm75197510400-SO

293,000 IDR

1 Piece(s) 2 Day(s) 4.14 mm75197510410-SO

232,429 IDR

1 Piece(s) 2 Day(s) 4.24 mm75197510420-SO

322,000 IDR

1 Piece(s) 2 Day(s) 4.34.5 mm80217510430-SO

322,000 IDR

1 Piece(s) 2 Day(s) 4.44.5 mm80217510440-SO

252,572 IDR

1 Piece(s) 2 Day(s) 4.54.5 mm80217510450-SO

330,143 IDR

1 Piece(s) 2 Day(s) 4.85 mm86237510480-SO

330,143 IDR

1 Piece(s) 2 Day(s) 4.95 mm86237510490-SO

264,715 IDR

1 Piece(s) 2 Day(s) 55 mm86237510500-SO

326,143 IDR

1 Piece(s) 2 Day(s) 5.15 mm86237510510-SO

326,143 IDR

1 Piece(s) 2 Day(s) 5.25 mm86237510520-SO

264,715 IDR

1 Piece(s) 2 Day(s) 5.35 mm86237510530-SO

333,286 IDR

1 Piece(s) 2 Day(s) 5.45.6 mm93267510540-SO

268,000 IDR

1 Piece(s) 2 Day(s) 5.55.6 mm93267510550-SO

341,429 IDR

1 Piece(s) 2 Day(s) 5.65.6 mm93267510560-SO

341,429 IDR

1 Piece(s) 2 Day(s) 5.75.6 mm93267510570-SO

345,429 IDR

1 Piece(s) 2 Day(s) 5.85.6 mm93267510580-SO

280,143 IDR

1 Piece(s) 2 Day(s) 65.6 mm93267510600-SO

345,429 IDR

1 Piece(s) 2 Day(s) 6.16.3 mm101287510610-SO

345,429 IDR

1 Piece(s) 2 Day(s) 6.26.3 mm101287510620-SO

345,429 IDR

1 Piece(s) 2 Day(s) 6.36.3 mm101287510630-SO

348,715 IDR

1 Piece(s) 2 Day(s) 6.46.3 mm101287510640-SO

352,715 IDR

1 Piece(s) 2 Day(s) 6.56.3 mm101287510650-SO

352,715 IDR

1 Piece(s) 2 Day(s) 6.66.3 mm101287510660-SO

288,143 IDR

1 Piece(s) 2 Day(s) 6.76.3 mm101287510670-SO

370,429 IDR

1 Piece(s) 2 Day(s) 6.87.1 mm109317510680-SO

305,143 IDR

1 Piece(s) 2 Day(s) 77.1 mm109317510700-SO

361,572 IDR

1 Piece(s) 2 Day(s) 7.17.1 mm109317510710-SO

361,572 IDR

1 Piece(s) 2 Day(s) 7.27.1 mm109317510720-SO

367,286 IDR

1 Piece(s) 2 Day(s) 7.37.1 mm109317510730-SO

301,000 IDR

1 Piece(s) 2 Day(s) 7.57.1 mm109317510750-SO

370,429 IDR

1 Piece(s) 2 Day(s) 7.88 mm117337510780-SO

370,429 IDR

1 Piece(s) 2 Day(s) 7.98 mm117337510790-SO

304,286 IDR

1 Piece(s) 2 Day(s) 88 mm117337510800-SO

383,429 IDR

1 Piece(s) 2 Day(s) 8.18 mm117337510810-SO

379,429 IDR

1 Piece(s) 2 Day(s) 8.28 mm117337510820-SO

379,429 IDR

1 Piece(s) 2 Day(s) 8.38 mm117337510830-SO

374,572 IDR

1 Piece(s) 2 Day(s) 8.48 mm117337510840-SO

312,429 IDR

1 Piece(s) 2 Day(s) 8.58 mm117337510850-SO

402,715 IDR

1 Piece(s) 2 Day(s) 8.69 mm125367510860-SO

398,715 IDR

1 Piece(s) 2 Day(s) 8.89 mm125367510880-SO

393,858 IDR

1 Piece(s) 2 Day(s) 8.99 mm125367510890-SO

327,715 IDR

1 Piece(s) 2 Day(s) 99 mm125367510900-SO

453,572 IDR

1 Piece(s) 2 Day(s) 9.19 mm125367510910-SO

339,858 IDR

1 Piece(s) 2 Day(s) 9.59 mm125367510950-SO

460,858 IDR

1 Piece(s) 2 Day(s) 9.610 mm133387510960-SO

Loading...

Basic Information

Work Material General Steel

Tech Support