(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DESCO Coil Cord 09180

Click this image to zoom it.

Move the mouse over the image to zoom

DESCO Coil Cord 09180

Standard Unit Price:
707,693 IDR
Days to Ship :
Quote

[Features]
· Magnetically couples the coil cord and wristband.
· Comes with a dedicated metal cap of 4 mm diameter, allowing the monitor mounting bracket for wrist strap (PARK) to be used.

Basic Specifications

  • Specifications
    1 mega ohm resistance is provided at the tip of the fastener according to ESDS1.1, so that the unit conforms to ESDS1.1 standard including the separation force (5 to 25 N)
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
Quote
707,693 IDR

Part Number : 09180
Days to Ship Quote
Standard Unit Price 707,693 IDR

Specificationtitle

  • Specifications
    1 mega ohm resistance is provided at the tip of the fastener according to ESDS1.1, so that the unit conforms to ESDS1.1 standard including the separation force (5 to 25 N)