(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Bag, SCS Static Shield Bag Flat Type

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Bag, SCS Static Shield Bag Flat Type【100 Pieces Per Package】

Standard Unit Price:
6,507,077 IDR
Days to Ship :
Quote

[Features]
· Sealed bag with 4-layer structure to ensure transparency and aluminum layer to reduce electrostatic destruction.
· It quickly discharges static electricity that affects the human body.
[Applications]
· Protection of electronic parts sensitive to static electricity.

Basic Specifications

  • Vertical(mm)
    508
  • Horizontal(mm)
    457
  • Thickness(mm)
    0.071
  • JAN Code
    51111796092
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
Quote
6,507,077 IDR

100 Pieces Per Package

Part Number : 1001820
Days to Ship Quote
Standard Unit Price 6,507,077 IDR
Quantity 100 Pieces Per Package

Specificationtitle

  • Vertical(mm)
    508
  • Horizontal(mm)
    457
  • Thickness(mm)
    0.071
  • JAN Code
    51111796092