(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Kogyo Replacement Shaft Shank (2 Pcs)

Click this image to zoom it.

Move the mouse over the image to zoom

Top Kogyo Replacement Shaft Shank (2 Pcs)【2 Pieces Per Package】

Standard Unit Price:
86,154 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Replacement Socket Series replacement shank for power drills.
· Dedicated shank with a toughness and hardness suitable for use with power drill sockets.

Basic Specifications

  • Single Product/Set Classification
    Single Item etc.
  • Weight(g)
    14
  • Overall Length(mm)
    55
  • Shaft Dimension(mm)
    6.35
  • Trusco Code
    820-2913
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
86,154 IDR

2 Pieces Per Package

Part Number : ESK-S
Days to Ship 8 Day(s) or more
Standard Unit Price 86,154 IDR
Quantity 2 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Single Item etc.
  • Weight(g)
    14
  • Overall Length(mm)
    55
  • Shaft Dimension(mm)
    6.35
  • Trusco Code
    820-2913

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support