(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Kogyo TMW-Type Torque Wrench (With Case)

Click this image to zoom it.

Move the mouse over the image to zoom

Top Kogyo TMW-Type Torque Wrench (With Case)

Standard Unit Price:
10,303,077 IDR
Days to Ship :
8 Day(s) or more

[Features]
- Ideal for torque management during construction of water and gas piping.
・Torque head can be replaced with TPW type sold separately. You can use it differently depending on the work scene.

Basic Specifications

  • Product Type
    Other
  • Torque adjustment range(N·m)
    10 to 50
  • Minimum graduation(N·m)
    0.5
  • Head Replaceable
    Included
  • Replaceable Head Type
    Pipe Wrench Head
  • Torque Precision(±%)
    5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
10,303,077 IDR

Part Number : TMW-50NT
Days to Ship 8 Day(s) or more
Standard Unit Price 10,303,077 IDR

Specificationtitle

  • Product Type
    Other
  • Torque adjustment range(N·m)
    10 to 50
  • Minimum graduation(N·m)
    0.5
  • Head Replaceable
    Included
  • Replaceable Head Type
    Pipe Wrench Head
  • Torque Precision(±%)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support