(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Top Kogyo TMW-Type Torque Wrench Handle Set (With Case)  TMW-200NTH

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Top Kogyo TMW-Type Torque Wrench Handle Set (With Case)
Part Number: TMW-200NTH

Standard Unit Price: 13,747,692 IDR Special Price 13,747,692 IDR
Days to Ship: 8 Day(s) or more

[Features]
· Exchange handles for an improved range of operations.
· Attach and detach using the head plus the short handle or the long handle. Use the torque head and torque wrench to control the torque.
· The torque head can be interchanged with the TPW (sold separately) depending on the application.

Specificationtitle

  • Product Type
    Other
  • Torque adjustment range(N·m)
    40 to 200
  • Minimum graduation(N·m)
    2
  • Head Replaceable
    Included
  • Replaceable Head Type
    Pipe Wrench Head
  • Torque Precision(±%)
    5

Product Specifications


Tech Support