(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Kogyo Curved Torque Wrench (Single Function Type) For Water Supply Main Pipe

Click this image to zoom it.

Move the mouse over the image to zoom

Top Kogyo Curved Torque Wrench (Single Function Type) For Water Supply Main Pipe

Standard Unit Price:
8,938,462 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Comes with 48 teeth and 7.5° ratchet driving for reaching that little bit more.
· Uses pawls with 2 threads for gripping securely onto workpieces, ensuring an excellent withstand load and smooth feed.
· Includes torque mechanism.
· The curved handle does not interfere with nearby nuts.
· Double-ended long socket type.
· This product has a 7.5° feed angle and 48 teeth.

Basic Specifications

Part Number
Two-plane dimensions(mm)

Refine by

  • 30
  • twenty four
  • Clear
Head width(mm)

Refine by

  • 52
  • 59
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
twenty four
52
11 Day(s) or more
8,938,462 IDR

Part Number : RM-24LYNT
Days to Ship 11 Day(s) or more
Standard Unit Price 8,938,462 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Two-plane dimensions(mm)
    twenty four
  • Torque Precision(±%)
    3
  • Head width(mm)
    52
30
59
8 Day(s) or more
9,327,692 IDR

Part Number : RM-30LYNT
Days to Ship 8 Day(s) or more
Standard Unit Price 9,327,692 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Two-plane dimensions(mm)
    30
  • Torque Precision(±%)
    3
  • Head width(mm)
    59

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support