(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Top Kogyo Hyper Monkey ZERO

Click this image to zoom it.

Move the mouse over the image to zoom

Top Kogyo Hyper Monkey ZERO

Standard Unit Price:
544,462 IDR-
Days to Ship :
1 Day(s)

[Features]
· Uses non-backlash type worm gears to eliminate backlash. The opening expands in parallel, eliminating the need to readjust the opening once fixed. Produces no backlash, helping prevent damage to bolts and nuts.
· The opening width does not need readjusting, allowing use as though it were a standard open end wrench.
· The opening opens a further size up. Both lightweight and slim.
· Parts subjected to the most force have a wide design. Easy to grip and will not cause injury to your hand, even when applying force.
· Both sides of the worm are designed with projections. This prevents worm rotation and wear to the knurled sections due to external contact.
· With a hole for safety cord to prevent dropping or misplacing when working at height.

Basic Specifications

  • Material
    Cr-V
Part Number
Mouth Opening Width(mm)

Refine by

  • 0 to 25
  • 0 to 32
  • 0 to 38
  • 0 to 43
  • Clear
Maximum Opening(mm)

Refine by

  • 25
  • 32
  • 38
  • 43
  • Clear
Overall Length(mm)

Refine by

  • 165
  • 216
  • 263
  • 317
  • Clear
Mass(g)

Refine by

  • 135
  • 255
  • 317
  • 410
  • Clear
Dimension D(mm)

Refine by

  • 52
  • 63
  • 72
  • 92
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0 to 25
25
165
135
52
1 Day(s)
544,462 IDR

Part Number : HM-25
Days to Ship 1 Day(s)
Standard Unit Price 544,462 IDR

Specificationtitle

  • Mouth Opening Width(mm)
    0 to 25
  • Maximum Opening(mm)
    25
  • Overall Length(mm)
    165
  • Mass(g)
    135
  • Material
    Cr-V
  • Dimension D(mm)
    52
  • Thickness Distal Portion(mm)
    6
  • Thickness Root Portion(mm)
    10.5
  • Thickness Handle(mm)
    7.6
  • Guaranteed Torque(N·m)
    163.9
0 to 32
32
216
255
63
1 Day(s)
657,847 IDR

Part Number : HM-32
Days to Ship 1 Day(s)
Standard Unit Price 657,847 IDR

Specificationtitle

  • Mouth Opening Width(mm)
    0 to 32
  • Maximum Opening(mm)
    32
  • Overall Length(mm)
    216
  • Mass(g)
    255
  • Material
    Cr-V
  • Dimension D(mm)
    63
  • Thickness Distal Portion(mm)
    7.5
  • Thickness Root Portion(mm)
    13
  • Thickness Handle(mm)
    9.7
  • Guaranteed Torque(N·m)
    305.1
0 to 38
38
263
410
72
1 Day(s)
844,924 IDR

Part Number : HM-38
Days to Ship 1 Day(s)
Standard Unit Price 844,924 IDR

Specificationtitle

  • Mouth Opening Width(mm)
    0 to 38
  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    263
  • Mass(g)
    410
  • Material
    Cr-V
  • Dimension D(mm)
    72
  • Thickness Distal Portion(mm)
    9
  • Thickness Root Portion(mm)
    15.4
  • Thickness Handle(mm)
    10.5
  • Guaranteed Torque(N·m)
    508.5
0 to 43
43
317
317
92
1 Day(s)
1,163,693 IDR

Part Number : HM-43
Days to Ship 1 Day(s)
Standard Unit Price 1,163,693 IDR

Specificationtitle

  • Mouth Opening Width(mm)
    0 to 43
  • Maximum Opening(mm)
    43
  • Overall Length(mm)
    317
  • Mass(g)
    317
  • Material
    Cr-V
  • Dimension D(mm)
    92
  • Thickness Distal Portion(mm)
    10
  • Thickness Root Portion(mm)
    18.3
  • Thickness Handle(mm)
    11.2
  • Guaranteed Torque(N·m)
    864.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support