(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Double Action Sander ADS50M

Air Double Action Sander ADS50M

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Dust collector type that powerfully vacuums up polishing powder
· Ideal for automotive repair and polishing of sheet iron, painted surfaces, FRP, woodworking, etc.
· Lightweight and compact palm-sized unit with double action random and orbital movement.
· Random orbital sanding makes even polishing work possible with less uneven shaving.
· Uses Magic Tape type pads, making it easy to change the paper and buffer.
· Equipped with a regulator to change air flow, and it is also possible to adjust the number of rotations.

PDF

Part Number

Configured Part Number is shown.

ADS50M

Part Number
ADS50M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,474,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Accessories

 

Basic Information

Operating air pressure(Mpa) 0.62 No load rotation speed(rpm) 12,000 Overall length(mm) 165
Detailed type Non-dust collecting type Disc diameter(mm) 124 Height(mm) 101
JAN code 4953488392746 Air hose internal diameter(mm) 10 or more Air inlet Rc1/4 (PT1/4)
Accessories Plug R1/4 (PT1/4), oil, wrench for pad replacement × 1 each Mass(g) 700

Please check the type/dimensions/specifications of the part ADS50M in the Air Double Action Sander ADS50M series.

Tech Support