(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Split-Lid Cantilever Metal-Case Type)

Tool Set (Split-Lid Cantilever Metal-Case Type)

Standard Unit Price:
10,488,368 IDR
Days to Ship :
8 Day(s)

·Double door metal case
·Suitable for maintenance of vehicles and general machine.
·This double door case type tool set is popular for its extensive set contents.
Easy to carry and easy to use because the set contents are easily recognizable when opened.
·Applications: Automobile and machine maintenance

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
10,488,368 IDR

Part Number : SK4521W
Days to Ship 8 Day(s)
Standard Unit Price 10,488,368 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Set Content(Point)
    52
  • Case color
    Silver
  • Insertion Angle(mm)
    12.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Set contents
SK3561W  
Item name Part number
9.5‑sq. Socket (6 pt.) B3-08, 10, 12, 13, 14, 17, 19
9.5‑sq. Deep Socket (6 pt.) B3L-10, 12, 14
9.5‑sq. Ratchet Handle BR3E
9.5‑sq. Quick Spinner BE3-Q
9.5‑sq. Short Hex Bit Socket BT3-05S, 06S, 08S
9.5‑sq. Extension Bar BE3-075, 150
Box End Wrench (45° × 6° Long) M5-0810, 1012, 1214, 1417, 1719, 2224
Open End Wrench S2-0810, 1012, 1113, 1214, 1417
Plastic Grip Screwdriver (Flat) D1M2-5, 6
Plastic Grip Screwdriver (Cross) D1P2-1, 2, 3
Plastic Grip Stubby Screwdriver (Flat) D1MS-6
Plastic Grip Stubby Screwdriver (Cross) D1PS-2
Insert Changeable Flat Ratchet Screwdriver Set TMDB8
(Cross Bit No. 2: 22, 30 mm, No. 3: 25 mm,
Hex bit 4, 5, 6 mm)
Monkey Wrench WMA-250
Combination Pliers (Soft Grip) PJ-200
Needle Nose Pliers PSL-150
Diagonal Cutting Pliers PN1-150
Combination Hammer UD7-10
L-Shaped Long Ball Point HL259SP
Hex-Key Wrench Set (9-Piece Set) (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)
 
SK4521W  
Item name Part number
12.7‑sq. Socket (6 pt.) B4-10, 12, 13, 14, 17, 19, 21, 22, 24
12.7‑sq. Ratchet Handle BR4E
12.7‑sq. Quick Spinner BE4-Q
12.7‑sq. Extension Bar BE4-075, 150
Box End Wrench (45° × 6° Long) M5-0810, 1012, 1214, 1417, 1719, 2224
Open End Wrench S2-0810, 1012, 1113, 1214, 1417
Plastic Grip Screwdriver (Flat) D1M2-5, 6
Plastic Grip Screwdriver (Cross) D1P2-1, 2, 3
Plastic Grip Stubby Screwdriver (Flat) D1MS-6
Plastic Grip Stubby Screwdriver (Cross) D1PS-2
Insert Changeable Flat Ratchet Screwdriver Set TMDB8
(Cross Bit No. 2: 22, 30 mm, No. 3: 25 mm,
Hex bit 4, 5, 6 mm)
Monkey Wrench WMA-250
Combination Pliers (Soft Grip) PJ-200
Needle Nose Pliers PSL-150
Diagonal Cutting Pliers PN1-150
Combination Hammer UD7-10
L-Shaped Long Ball Point HL259SP
Hex-Key Wrench Set (9-Piece Set) (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)

Tech Support