(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Split-Lid Cantilever Type Plastic Hard Case Type)

Tool Set (Split-Lid Cantilever Type Plastic Hard Case Type)

Standard Unit Price:
10,868,982 IDR
Days to Ship :
8 Day(s)

·Double door plastic hard case
·Suitable for maintenance of vehicles and general machine.
·This double door case type tool set is popular for its extensive set contents.
·Easy to carry and easy to use because the set contents are easily recognizable when opened.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
10,868,982 IDR

Part Number : SK4521P
Days to Ship 8 Day(s)
Standard Unit Price 10,868,982 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Set Content(Point)
    52
  • Insertion Angle(mm)
    12.7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support