(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cordless Grease Gun Set

Cordless Grease Gun Set

Standard Unit Price:
8,053,846 IDR
Days to Ship :
1 Day(s)

[Features]
・ The lithium ion battery, which supports charging before running out of battery and quick 60-minute charging, has a battery indicator so you can check the remaining battery level at a glance.
・ Electric cordless type for easy grease filling
・ Work can be done simply by pulling the trigger, eliminating the need for troublesome manual work
・ By using cartridge grease (bellows type), you can easily replenish grease without leaving unused grease and your hands dirty
・ Additional charging is possible with the adoption of a lithium ion battery
・ It comes with a carrying case for easy storage and carrying
・ The attached nozzle conversion adapter allows you to connect a KTC grease gun nozzle (sold separately) to suit your application
[Applications]
・ Grease filling from grease fitting

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
8,053,846 IDR

Part Number : JTAE911
Days to Ship 1 Day(s)
Standard Unit Price 8,053,846 IDR

Specificationtitle

  • Type
    Grease Gun

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support