(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Balancer

Spring Balancer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spring Balancer
  • Spring Balancer
  • Spring Balancer
  • Spring Balancer
  • Spring Balancer
  • Spring Balancer
  • Spring Balancer
  • Spring Balancer

[Features]
· Helps you to save on space by making more effective use of the available space.
· Improves working environments: Does not require electricity or air to operate, improving work safety.
· Operator-friendly: Lowers worker fatigue and improves efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NTW-0
NTW-1R
NTW-2R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSProduct Type Capacity
(kg)
Stroke
(m)
Rope Diameter
(mm)
Overall Length
(mm)
Trusco Code JAN code Mass
(g)
Material Supported models

822,408 IDR

1 Piece(s) 8 Day(s) or more 10-0.5 to 1.513.2194.5250-4731-600Wire rope: steel-

686,112 IDR

1 Piece(s) 8 Day(s) or more 10Tool Balancer0.5 to 1.01.5---4992338338305300-DLV7100/7200 Series, DLV8100/8200 Series, DLV7102/7202 Series, DLV8102/8202 Series, DLV30A/45A/70A Series, DLV30S/45S/70S Series

935,385 IDR

1 Piece(s) 1 Day(s) 10-1.0 to 2.01.51.4235250-4171-300Wire rope: stainless steel-

Loading...

  1. 1

Tech Support