(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Air Hand Pneumatic Compact File

Micro Air Hand Pneumatic Compact File

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Air Hand Pneumatic Compact File
  • Micro Air Hand Pneumatic Compact File

[Features]
· For fine polishing of molds and precision parts.
· Product characteristics: Optimal for grinding and polishing of precision parts, etc.
· Wide range of applications: By installing the vise holder (sold separately), commercially available ceramic grinding wheels, etc., can be mounted.
· Series lineup: 0.5‑mm and 2.2‑mm stroke lengths available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MAH-05
MAH-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke length
(mm)
Stroke times
(rpm)
JAN Code

8,954,815 IDR

1 Piece(s) 11 Day(s) or more 100.522,0004992338112721

7,673,149 IDR

1 Piece(s) 8 Day(s) or more 102.2110004992338112738

Loading...

  1. 1

Basic Information

Air Consumption(m3/min) 0.07 Total length(mm) 176 Operating air pressure(Mpa) 0.6
Mass(kg) 0.37 Accessories Diamond file (flat, round) × 1 pc each, Hex wrench 2 mm × 1 pc, Coupler HA-65SN × 1 pc

Tech Support