(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belton Pneumatic Belt Sander

Belton Pneumatic Belt Sander

Click this image to zoom it.

Move the mouse over the image to zoom

  • Belton Pneumatic Belt Sander
  • Belton Pneumatic Belt Sander
  • Belton Pneumatic Belt Sander
  • Belton Pneumatic Belt Sander

[Features]
· Excellent versatility. From deburring to finish polishing.
· Series lineup includes belt widths of 10, 20 and 30 mm.

PDF

Part Number

Configured Part Number is shown.

B-20CL-A

 
Part Number
B-20CL-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

9,420,186 IDR

1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 20 Belt Dimensions (Length)(mm) 520 Overall Length(mm) 278
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 18,000 Belt speed(m/min) 2,770
Air Consumption Amount(m³/min) 0.48 Mass(g) 1,500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)