(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New Tool Set (Chest Type)

Click this image to zoom it.

Move the mouse over the image to zoom

New Tool Set (Chest Type)

Standard Unit Price:
12,610,769 IDR
Days to Ship :
Quote

A diverse tool set designed to cater to various needs; consists of several tools such as the thin, light and wide open-ended 'Hybrid Monkey Wrench X' and the 'Anguillus Pliers' designed to unfasten small screws. Both, the tool case and the tools stored in it are MADE IN JAPAN.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
12,610,769 IDR

Part Number : EBI245
Days to Ship Quote
Standard Unit Price 12,610,769 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Toolbox Type
    Steel Tool Box
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    510 × 236 × 267 (including handle)
  • Set Content(Point)
    45
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    15900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support