(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
480 × 620 mm, Ballast Bag EA997ZA-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

480 × 620 mm, Ballast Bag
Part Number: EA997ZA-11

Standard Unit Price: 1,555,158 IDR Special Price 1,555,158 IDR
Days to Ship: 8 Day(s) or more

[Features]
·Materials: Polypropylene
· It has excellent durability.
·It is a very tough bag with the load capacity up to 100 kg.
·Size (mm): 480 × 620
・ Made in Japan
·Quantity: 20 sheets

Specificationtitle

  • Materials
    Polypropylene
  • Quantity
    20 sheets
  • Size (mm)
    480×620

Tech Support