(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
288 mm [for Wall Rack] Pipe

288 mm [for Wall Rack] Pipe

Standard Unit Price:
950,049 IDR-
Days to Ship :
8 Day(s) or more

[Features]
Pipe for wall racks.
Pipe: stainless steel wound steel pipe, bracket: steel.
Fall prevention brake and pipe mounting screws are included.
Please check the size before ordering.

Basic Specifications

  • Accessories
    Fall prevention stopper, pipe mounting screw
  • Materials
    Pipe: Stainless steel wound steel pipe, bracket: Steel
  • Bracket Depth (mm)
    288
  • Product Detail Type
    288 mm [for Wall Rack] Pipe
Part Number
Size (mm)

Refine by

  • ø25×600
  • ø25×750
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
ø25×600
9 Day(s) or more
950,049 IDR

Part Number : EA976GA-61
Days to Ship 9 Day(s) or more
Standard Unit Price 950,049 IDR

Specificationtitle

  • Accessories
    Fall prevention stopper, pipe mounting screw
  • Materials
    Pipe: Stainless steel wound steel pipe, bracket: Steel
  • Size (mm)
    ø25×600
  • Bracket Depth (mm)
    288
  • Product Detail Type
    288 mm [for Wall Rack] Pipe
ø25×750
8 Day(s) or more
1,029,934 IDR

Part Number : EA976GA-62
Days to Ship 8 Day(s) or more
Standard Unit Price 1,029,934 IDR

Specificationtitle

  • Accessories
    Fall prevention stopper, pipe mounting screw
  • Materials
    Pipe: Stainless steel wound steel pipe, bracket: Steel
  • Size (mm)
    ø25×750
  • Bracket Depth (mm)
    288
  • Product Detail Type
    288 mm [for Wall Rack] Pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support