(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
680 × 550 × 840 mm/200 kg Workbench

680 × 550 × 840 mm/200 kg Workbench

Standard Unit Price:
5,165,714 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Folding size: 680 (W) × 90 (D) × 840 (H) mm
·Material: Frame: Aluminum top plate: Bamboo
·Due to the aluminum, it has excellent durability.
·Because it is foldable, it is convenient to carry.
·Various shapes of materials can be fixed by inserting a clamp (included) into the hole in the top plate.
·Size (W × D × H) mm: 680 × 550 × 840
·Weight (kg): 11.6
·Load Capacity (kg): 200

Basic Specifications

  • Materials
    Frame: Aluminum top plate: Bamboo
  • Folding Size
    680(W)×90(D)×840(H)mm
  • Load Capacity (kg)
    200
  • Weight (kg)
    11.6
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
5,165,714 IDR

Part Number : EA956JW-1
Days to Ship 8 Day(s) or more
Standard Unit Price 5,165,714 IDR

Specificationtitle

  • Materials
    Frame: Aluminum top plate: Bamboo
  • Folding Size
    680(W)×90(D)×840(H)mm
  • Load Capacity (kg)
    200
  • Weight (kg)
    11.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support