(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
684 to 1,295 × 469 × 920 mm Tool Cart

684 to 1,295 × 469 × 920 mm Tool Cart

Standard Unit Price:
18,369,143 IDR
Days to Ship :
9 Day(s) or more

[Features]
·Size: 684/1295 (W) × 469 (D) × 920 (H) mm
·Drawer: Top plate: 670 (W) × 385 (D) × 70 (H) mm; The 1st and 2nd tiers: 569 (W) × 398 (D) × 70 (H) mm; The 3rd tier: 569 (W) × 398 (D) × 153 (H) mm
·Material: Main body: Steel
·Caster size: Diameter: 127 mm
·The top plate comes with a mat to prevent scratches, and the side of the cart also has a holder of screwdrivers.
·Accessories: Key × 4, mat for inside of the top plate × 1, drawer mat × 3, handle (including screw) × 2, swivel casters (including screw) × 2, casters with brake (including screw) × 2, grooved partition plate (vertical) × 7, partition plate: 75 mm × 6, 118 mm × 4, 115 mm × 2
·Weight: 41 kg
·Load Capacity: 250 kgf

(i)Caution

  • It will be a customer assembly.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

  • Weight
    41 kg
  • Size
    684 to 1295(W)×469(D)×920(H)mm
  • Materials
    Main body: Steel
  • Load Capacity
    250 kgf
  • Caster Size
    ø 127mm
  • Accessories
    Key × 4, mat for inside of the top plate × 1, drawer mat × 3, handle (including screw) × 2, swivel casters (including screw) × 2, casters with brake (including screw) × 2, grooved partition plate (vertical) × 7, partition plate: 75 mm × 6, 118 m
  • Drawer
    Top plate: 670 (W) × 385 (D) × 70 (H) mm; The 1st and 2nd tiers: 569 (W) × 398 (D) × 70 (H) mm; The 3rd tier: 569 (W) × 398 (D) × 153 (H) mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
18,369,143 IDR

Part Number : EA956CB-13
Days to Ship 9 Day(s) or more
Standard Unit Price 18,369,143 IDR

Specificationtitle

  • Weight
    41 kg
  • Size
    684 to 1295(W)×469(D)×920(H)mm
  • Materials
    Main body: Steel
  • Load Capacity
    250 kgf
  • Caster Size
    ø 127mm
  • Accessories
    Key × 4, mat for inside of the top plate × 1, drawer mat × 3, handle (including screw) × 2, swivel casters (including screw) × 2, casters with brake (including screw) × 2, grooved partition plate (vertical) × 7, partition plate: 75 mm × 6, 118 m
  • Drawer
    Top plate: 670 (W) × 385 (D) × 70 (H) mm; The 1st and 2nd tiers: 569 (W) × 398 (D) × 70 (H) mm; The 3rd tier: 569 (W) × 398 (D) × 153 (H) mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support