(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
851 × 486 × 490 mm Tool Cabinet EA956A-41

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

851 × 486 × 490 mm Tool Cabinet
Part Number: EA956A-41

Standard Unit Price: 19,076,441 IDR Special Price 19,076,441 IDR
Days to Ship: 9 Day(s) or more

[Features]
·Drawer: 1st stage: 235 (W) × 447 (D) × 82 (H) mm 2nd and 3rd drawers: 759 (W) × 447 (D) × 82 (H) mm
·The upper drawer is divided into 3 compartments, convenient for organizing and storing small accessories.
·Ball bearing type double rails are used for drawers. Smooth opening and closing, ideal for storing heavy items.
·Accessories: Key × 2, drawer mat × 6
·Size: 851 (W) × 486 (D) × 490 (H) mm
·Weight: 55.5 kg

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specificationtitle

  • Weight
    55.5 kg
  • Accessories
    Key × 2, drawer mat × 6

Tech Support