(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cabinet, 580 × 620 × 700 mm / 5-Tier Tool (For Lightweight)

Cabinet, 580 × 620 × 700 mm / 5-Tier Tool (For Lightweight)

Standard Unit Price:
20,429,323 IDR
Days to Ship :
13 Day(s) or more

[Features]
·Size: 580 (W) × 620 (D) × 700 (H) mm
·Weight: 61 kg
·Drawer: Height × quantity: 100 mm × 3, 150 mm × 2 inner dimensions: 512 × 562 mm load capacity: 50 kg vertical partition: 6 pcs. for 100 (H) mm and 4 pcs. for 150 (H) mm, horizontal partition: 6 pcs. for 100 (H) mm, 4 pcs. for 150 (H) mm
·Materials: Steel
·Color: White color
·Drawers with a load capacity of 50 kg (evenly loaded) are ideal for storing not only frequently used tools and parts, but also farm tools and medical supplies
·Multi-purpose cabinet with formal styling and clean image
·By using the vertical and horizontal partitions, it is possible to finely classify and organize
·By using the double suspension rail, drawers can be pulled to the front to take out even the items stored in the back easily
·With latch (temporary lock)
·All lock system (With key)

(i)Caution

  • Due to the heavy weight, the product may be delivered by car.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

  • Weight
    61 kg
  • Materials
    Steel
  • * Caution
    Due to a heavy item, the delivery term is Freight-On-Board
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
20,429,323 IDR

Part Number : EA955AD-2A
Days to Ship 13 Day(s) or more
Standard Unit Price 20,429,323 IDR

Specificationtitle

  • Weight
    61 kg
  • Materials
    Steel
  • * Caution
    Due to a heavy item, the delivery term is Freight-On-Board

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support