(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
355 mm Butyl Rubber Gloves

355 mm Butyl Rubber Gloves

Standard Unit Price:
1,169,001 IDR
Days to Ship :
8 Day(s) or more

[Features]
· This product is excellent at chemical resistance.
·Size: L
·Overall Length: 355 mm
·Thickness: 0.4 mm
·Material: Butyl rubber

Basic Specifications

  • Size
    L
  • Materials
    Butyl rubber
  • Overall Length
    355mm
  • Thickness
    0.4mm
  • Palm Circumference
    245mm
  • Middle Finger Length
    85mm
  • Quantity
    1 pair
Part Number
Quantity

Refine by

  • 1 pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
8 Day(s) or more
1,169,001 IDR

Part Number : EA354CG-1
Days to Ship 8 Day(s) or more
Standard Unit Price 1,169,001 IDR
Quantity 1 pair

Specificationtitle

  • Size
    L
  • Materials
    Butyl rubber
  • Overall Length
    355mm
  • Thickness
    0.4mm
  • Palm Circumference
    245mm
  • Middle Finger Length
    85mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support