(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gap Caliper (4-Point Base)

Gap Caliper (4-Point Base)

Click this image to zoom it.

Move the mouse over the image to zoom

Enables easy gap/step measurement. Features a movable probe that allows for protruding sections on the reference surface to be avoided when taking measurements.
[Features]
· The base shape means that protruding sections on the reference surface can be avoided.
· With a handy ball chain for carrying.
· Includes a grip.
[Applications]
· For step measurement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GVG-4F-S1-G

 
Part Number
GVG-4F-S1-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,713,846 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Calibration Certificate No Product Model Depth Gauge Display Format Analog
Measuring Range(mm) ±10 Minimum Reading(mm) 0.05 Instrument Error(mm) ±0.05
With / Without measurement data output terminal Not Included Measuring Probe Movement Range(mm) 16.8 JAN Code 4975846041202
Measurement probe Stainless steel tip SR 0.5 mm Base type 4-Point support (flat) Arm Straight
Base Length ℓ(mm) 22 Overall length L(mm) 77 Mass(g) 70
Specifications Includes ball chain Material Stainless steel

Please check the type/dimensions/specifications of the part GVG-4F-S1-G in the Gap Caliper (4-Point Base) series.

Tech Support