(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Receiver II Plus (With Holder)

Laser Receiver II Plus (With Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser receiver for Laser Level ROBO.
[Features]
· The buzzer sound is different depending on where the laser hits, making it possible to know where the laser is above or below the center using sound alone.
· The alarm can be turned off and on as required.
· With handy holder for mounting.

PDF

Part Number

Configured Part Number is shown.

71501

Laser Receiver II Plus (With Holder) specification

71500 specification

71500 image

71500 image

  • Dedicated type for Red Laser Level ROBO
  • Main body size: 150 × 67 × 34 mm
  • Receiving distance: 1.5 m to 20 m
  • Auto power OFF: power automatically switches off 7 minutes after turning on
  • Depleting battery alarm: power LED flashes
  • Power supply: 9‑V alkaline battery × 1 (battery included is for monitoring use only and may not last long.)
  • Continuous usage time: approx. 20 hours

Center receiving width

  • Narrow mode: Within ±1.0 mm from the central receiving line
  • Wide mode: Within ±2.0 mm from the central receiving line

71501 specification

71501 image

71501 image

  • Dedicated type for Green Laser Level ROBO
  • Main body size: 150 × 67 × 34 mm
  • Receiving distance: 1.5 m to 20 m
  • Auto power OFF: power automatically switches off 7 minutes after turning on
  • Depleting battery alarm: power LED flashes
  • Power supply: 9‑V alkaline battery × 1 (battery included is for monitoring use only and may not last long.)
  • Continuous usage time: approx. 20 hours

Center receiving width

  • Narrow mode: Within ±1.0 mm from the central receiving line
  • Wide mode: Within ±2.0 mm from the central receiving line

 

Part Number
71501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,181,538 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Plus with holder for Level Laser ROBO Green Main Body Size(mm) 150 × 67 × 34 Light receiving distance(m) 1.5 to 20 (The upper receiving distance limit of 20 m is a reference value. The receiving distance may be increased depending on the circumstances and positioning.)
Center light receiving width Narrow mode: Within ±1.0 mm from the central receiving line; Wide mode: Within ±2.0 mm from the central receiving line Auto Power OFF(Minutes) After approximately 7 minutes in non-operational state JAN Code 4960910715011
Mass(g) 190 Power Supply 9‑V alkaline battery × 1 (battery included is for monitoring use only and may not last long.) Battery discharge warning Power LED flashes
Hours of continuous use(Time) Approx. 20

Tech Support