(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hex GO-SAI Bit

Click this image to zoom it.

Move the mouse over the image to zoom

Hex GO-SAI Bit

Standard Unit Price:
41,077 IDR-
Days to Ship :
1 Day(s)

· A single-headed type bit for hex socket head bolts and hex socket head locking screws.
· Color coded. Makes bit selection easy.
· Edges cut with high precision enables great fitting.
· Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.
· Available in variety of sizes.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
Part Number
Tip two-sided width size (mm)

Refine by

  • 5
  • 10
  • Clear
Presence of magnet at the blade tip

Refine by

  • Available
  • Clear
Bit color

Refine by

  • Black
  • Green
  • Clear
JAN Code

Refine by

  • 4907587336729
  • 4907587336750
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
5
Available
Green
4907587336729
1 Day(s)
41,077 IDR

Part Number : 485572
Days to Ship 1 Day(s)
Standard Unit Price 41,077 IDR

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
  • Presence of magnet at the blade tip
    Available
  • Bit color
    Green
  • JAN Code
    4907587336729
  • Size(mm)
    Individual packaging size 135 × 35 × 8
10
-
Black
4907587336750
1 Day(s)
105,077 IDR

Part Number : 485575
Days to Ship 1 Day(s)
Standard Unit Price 105,077 IDR

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    10
  • Presence of magnet at the blade tip
    -
  • Bit color
    Black
  • JAN Code
    4907587336750
  • Size(mm)
    Individual packaging size 135 × 35 × 22

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support