(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
RISU, Kitchen Basket L, White

RISU, Kitchen Basket L, White

Standard Unit Price:
263,077 IDR
Days to Ship :
12 Day(s)

[Features]
· A safe antibacterial treatment has been added to the shape and material that are easy to wash.
· A fine mesh type square basket.
· It has antibacterial processing. (Use of inorganic antibacterial material)
· Antibacterial Product Technology Council SIAA JIS Z 2801 Antibacterial Compliant, Inorganic Antibacterial Material / Kneading / Overall JPO122078A000IW.
· Since it is antifouling processed, it is hard to get dirty and it is easy to remove dirt.
[Product Specifications]
· Color: White
· External dimensions (mm) width × depth × height: 460 × 345 × 118
· Effective inside dimensions (mm) width × depth × height: 379 × 264 × 109
· Compatible card holder (Sold Separately):
· Capacity (L):
· JAN Code: 4971881087526
· Trusco Code: 836-2509
· Weight: 443 g
[Material/Finish]
· Polypropylene (PP)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
263,077 IDR

Part Number : GHAH348
Days to Ship 12 Day(s)
Standard Unit Price 263,077 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support