(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mop for Water Wiping, 240 mm Width

Mop for Water Wiping, 240 mm Width

Standard Unit Price:
119,847 IDR
Days to Ship :
30 Day(s)

[Features]
・ A durable and lightweight mop with steel handle.
・ A mop for wiping with water.
[Applications]
・ For wiping with water.

Basic Specifications

  • Trusco Code
    855-8111
  • Width (mm)
    240
  • JAN Code
    4989999452471
  • Weight (g)
    465.000
  • Materials 1
    Grip: Steel
  • Materials 2
    Instep: Polypropylene (PP)
  • Length (mm)
    1320

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s)
119,847 IDR

Part Number : TCP-240A
Days to Ship 30 Day(s)
Standard Unit Price 119,847 IDR

Specificationtitle

  • Trusco Code
    855-8111
  • Width (mm)
    240
  • JAN Code
    4989999452471
  • Weight (g)
    465.000
  • Materials 1
    Grip: Steel
  • Materials 2
    Instep: Polypropylene (PP)
  • Length (mm)
    1320

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Water wiping mop 240 mm width details

Enlarged view

Enlarged view

With mop attached

With mop attached

Water wiping mop 240 mm width specifications

Specifications/StandardsWidth: 240 mm
Length: 1,320 mm
MaterialsGrip: Steel
Instep: Polypropylene (PP)
Weight / weight unit465 g
Country of manufactureJapan

Mop for wiping with water 240 mm width dimensions

Mop for wiping with water, 240 mm width, dimensional drawing

Mop for wiping with water, 240 mm width, dimensional drawing


Tech Support