(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Grinder

Air Grinder

[Features]
・Side exhaust system is easy to use.
・It's simple and the handle angle design is easy to work with.
・Ideal for on-site work where it is difficult to use electricity.
[Applications]
・Ideal for grinding work such as shipbuilding, bridges, construction machinery, and general factories.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FAG-100B
FAG-125B
FAG-150B
FAG-180B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Chuck inner diameter
(mm)
Air consumption (m³/min) Compatible grinding wheel dimensions outer diameter × thickness × inner diameter(mm) No-load speed (min-1) JAN Code Weight (g) Trusco Code

7,213,846 IDR

1 Piece(s) 12 Day(s) 2409.50.85100 × 6 × 151300049384636087081300.0827-5582

7,646,154 IDR

1 Piece(s) 12 Day(s) 2409.50.85125 × 6 × 221050049384636087531400.0827-5583

8,309,231 IDR

1 Piece(s) 12 Day(s) 26512.71.2150 × 6 × 22800049384636088072200.0827-5584

9,232,308 IDR

1 Piece(s) 12 Day(s) 26512.71.2180 × 6 × 22700049384636088522200.0827-5585

Loading...

  1. 1

Basic Information

Hose mounting port Rc3/8(PT3/8) Exhaust Side exhaust

Tech Support