(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dustproof Jacket FH203C

Dustproof Jacket FH203C

Standard Unit Price:
905,434 IDR-
Days to Ship :
24 Day(s) or more

[Features]
· Clean room wear.
A separating model with an open collar and raglan sleeves. Designed with an emphasis on operability.

(i)Caution

  • Accessories (cap, gloves, pants, shoes) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Manufacturer Model
    FH203C
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • Clear
Jacket length(cm)

Refine by

  • 60
  • 63
  • 66
  • 69
  • 72
  • 75
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
110
76
60
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-71
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    60
  • Manufacturer Model
    FH203C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
L
118
82
66
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-73
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    66
  • Manufacturer Model
    FH203C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
LL
122
85
69
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-74
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    69
  • Manufacturer Model
    FH203C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
3L
126
88
72
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-75
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    72
  • Manufacturer Model
    FH203C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
White based
4L
130
91
75
24 Day(s) or more
1,078,479 IDR

Part Number : 61-0091-76
Days to Ship 24 Day(s) or more
Standard Unit Price 1,078,479 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    75
  • Manufacturer Model
    FH203C
  • Color Details
    Blue / White / White$Blue
  • Specifications
    Unisex
1 set
Blue Colors
S
110
76
60
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-77
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    60
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
M
114
79
63
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-78
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    63
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
L
118
82
66
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-79
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    66
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
LL
122
85
69
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-80
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    69
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
3L
126
88
72
24 Day(s) or more
905,434 IDR

Part Number : 61-0091-81
Days to Ship 24 Day(s) or more
Standard Unit Price 905,434 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    72
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
4L
130
91
75
24 Day(s) or more
1,078,479 IDR

Part Number : 61-0091-82
Days to Ship 24 Day(s) or more
Standard Unit Price 1,078,479 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    75
  • Manufacturer Model
    FH203C
  • Color Details
    Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)