(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Autoclave One Piece PP1360

Autoclave One Piece PP1360

Standard Unit Price:
1,537,426 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A standard front fastener type one piece. Made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
The collar button and cuff and hem elastic components can also be switched out, allowing use as general purpose items for sterile clothing that can handle deterioration in an autoclave.
Heat cutting is used for threads which stick out during the sewing process, helping prevent the dropping of contaminants caused by the fraying.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Waist(cm)
    81 to 89
  • HIP(cm)
    96 to 104
  • Chest(cm)
    95 to 103
  • Manufacturer Model
    PP1360
  • Color Details
    Blue
  • Material
    Purita III
  • Specifications
    Front fastener type with buttoned collar, waist cord, opening for replacing elastic rubber in cuffs and hems, melt cut specification
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
8 Day(s) or more
1,537,426 IDR

Part Number : 61-0136-95
Days to Ship 8 Day(s) or more
Standard Unit Price 1,537,426 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Waist(cm)
    81 to 89
  • HIP(cm)
    96 to 104
  • Chest(cm)
    95 to 103
  • Manufacturer Model
    PP1360
  • Color Details
    Blue
  • Material
    Purita III
  • Specifications
    Front fastener type with buttoned collar, waist cord, opening for replacing elastic rubber in cuffs and hems, melt cut specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)