(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Autoclave One Piece PP1660

Autoclave One Piece PP1660

Standard Unit Price:
1,890,357 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· A standard front fastener type one piece. Made using "Purita CFA," a material featuring excellent autoclave durability.
The collar buttons, cuffs, hem openings, waist elastic and fasteners are all also durable against autoclaving, further distinguishing this product from conventional sterile garments.
Laser cutting is used to suppress fraying on cut edges and heat cutting is used for threads which stick out during the sewing process, helping prevent the dropping of contaminants caused by the fraying.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000 / 10000 / 100000
  • Manufacturer Model
    PP1660
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • Clear
Waist(cm)

Refine by

  • 64 to 74
  • 74 to 84
  • 81 to 89
  • 86 to 94
  • Clear
HIP(cm)

Refine by

  • 90 to 100
  • 92 to 100
  • 96 to 104
  • 101 to 109
  • Clear
Chest(cm)

Refine by

  • 84 to 94
  • 90 to 98
  • 95 to 103
  • 100 to 108
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
M
64 to 74
90 to 100
84 to 94
17 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-35
Days to Ship 17 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    64 to 74
  • HIP(cm)
    90 to 100
  • Chest(cm)
    84 to 94
  • Manufacturer Model
    PP1660
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
White based
L
74 to 84
92 to 100
90 to 98
19 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-36
Days to Ship 19 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    74 to 84
  • HIP(cm)
    92 to 100
  • Chest(cm)
    90 to 98
  • Manufacturer Model
    PP1660
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
White based
LL
81 to 89
96 to 104
95 to 103
8 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-37
Days to Ship 8 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    81 to 89
  • HIP(cm)
    96 to 104
  • Chest(cm)
    95 to 103
  • Manufacturer Model
    PP1660
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
White based
3L
86 to 94
101 to 109
100 to 108
19 Day(s) or more
2,261,071 IDR

Part Number : 61-0136-38
Days to Ship 19 Day(s) or more
Standard Unit Price 2,261,071 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    86 to 94
  • HIP(cm)
    101 to 109
  • Chest(cm)
    100 to 108
  • Manufacturer Model
    PP1660
  • Color Details
    Blue / White / White$Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
Blue Colors
M
64 to 74
90 to 100
84 to 94
17 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-42
Days to Ship 17 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    64 to 74
  • HIP(cm)
    90 to 100
  • Chest(cm)
    84 to 94
  • Manufacturer Model
    PP1660
  • Color Details
    Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
Blue Colors
L
74 to 84
92 to 100
90 to 98
17 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-43
Days to Ship 17 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    74 to 84
  • HIP(cm)
    92 to 100
  • Chest(cm)
    90 to 98
  • Manufacturer Model
    PP1660
  • Color Details
    Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
Blue Colors
LL
81 to 89
96 to 104
95 to 103
17 Day(s) or more
1,890,357 IDR

Part Number : 61-0136-44
Days to Ship 17 Day(s) or more
Standard Unit Price 1,890,357 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    81 to 89
  • HIP(cm)
    96 to 104
  • Chest(cm)
    95 to 103
  • Manufacturer Model
    PP1660
  • Color Details
    Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification
1 set
Blue Colors
3L
86 to 94
101 to 109
100 to 108
17 Day(s) or more
2,261,071 IDR

Part Number : 61-0136-45
Days to Ship 17 Day(s) or more
Standard Unit Price 2,261,071 IDR
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Waist(cm)
    86 to 94
  • HIP(cm)
    101 to 109
  • Chest(cm)
    100 to 108
  • Manufacturer Model
    PP1660
  • Color Details
    Blue
  • Material
    Purita CFA
  • Specifications
    Front fastener type with buttoned collar, elasticated cuffs/hems/waist, laser cut fastener (autoclavable), melt cut specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)